??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHNSUL - Wing Nut SUS316L
Bill of material
CHNSUL8
PN
Part Number
CHNSUL8
M
8
P
1.25 mm
A
14 mm
B
12 mm
C
11 mm
D
40 mm
H
21 mm