??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Chrome Hospital Anti-Static Series - Chrome Hospital Anti-Static Caster
Bill of material
CH-03CRB-125-SW-TP01
PN
Part Number
CH-03CRB-125-SW-TP01
SER
Series
Antistatic Chrome Hospital
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
Conductive Rubber
CAP
Capacity
190 lbs
BR
Brake Type
H
Mount Height
4 7/16 Inch
R
Swivel Radius
2 29/32 Inch
WB
Bearing Type
Annular Ball
TG
Thread Guard