??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 275
HELP_VARIABLE
Company
Alfa Laval
Description
Circular Cover Type HLSD-2 - Access Tank Cover
Bill of material
9613460535
IDNR
Order Code
INFO
Product Specification
Data Sheet
PRODUCT
Product
MANHOLE
TYPE
Type
HLSD-2
SIZE
Size
BOLTS
Number of bolts
A
Diameter
mm
C1
Distance
mm
C
Distance
mm
E
Height
mm
F
Height
125 mm
G
Height
150 mm
H
Height
mm
T
Frame thickness
4 mm
SL
Cover thickness
mm
R
Cover radius
500 mm
PRESSURE
Pressure
bar
TEMP
Temperature
°
SEAL
Seal
MATERIAL
Material
1.4404
DIRECTIVE
Directive
PED 97/23/EU