??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CJE-30 - 30中心孔6.8系列铝型材--连接件-端连接件
Bill of material
CJE-30
CNSORDERNO
Bestellnummer
CODE
CJE
C2
syxc
30系列
GG
GGB
Q
0
Q2
LM
-
M1
30
D
8.2 mm
L
27.0 mm
E
16.0 mm
B
7.5 mm
H
7.5 mm
T
1.4 mm
JGZJ
ZJ
-
PDF
cje-30.pdf
K
20.0 mm
K2
40.0 mm
K3
11.5 mm
K4
6.0 mm
G
weight
5.88 g