??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
WUXING
Description
CJX-06-LC - CJX
Bill of material
06B-LC-6
PT
WXCN
Wu Xing Chain No
P
Pitch
9.525 mm
DD1
d1 max
mm
DD8
d8 max
mm
BB1
b1 max
mm
BB8
b8 max
5.00 mm
DD2
d2 max
mm
L
L max
mm
LC
Lc max
mm
HH2
h2
mm
T
T max
1.30 mm
TT
t
3.00 mm