??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
CJXD, CJXDK, CJXDM - C-VALUE Slot Pints for Inspection Components - Stepped Straight
Bill of material
CJXD20-P10.00-S5.00-L5-B5
PN
Part Number
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
Sg6 0.01mm Increment
mm
Enter value for S
Sg6 0.01mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
H
(H)
mm
C
mm
ALT1
No ID Engraving
ALT2
Handle Length
ZC
mm
ALT3
Tapered Tip
MM
m
0 mm
ALT4
P Dimension Tolerance
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
Not applicable