??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 54
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CL2 - Compact pilot light
Bill of material
ABB - 1SFA619403H5152 + CL2-515G Pilot Light
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001965
Number of indicator lights
1
EF000207
Colour lens
EF008229
Type of lamp socket
LED
EF005905
With light source
true
EF002418
Rated operating voltage Ue
V
EF000187
Voltage type
EF003961
Type of electric connection
Screw connection
EF006253
Construction type lens
Round
EF008343
Type of lens
High
EF000079
Hole diameter
22 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF006014
With front ring
false
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
Other
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page