??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
CLAIRE EASY - Mirror with room light. Available in 3 dimensions
Bill of material
S770847
LODDEST
Lod Destination
LODLEVEL
LOD level
CODE
Code
S770847
HEIGHT
Height
cm
RA
Steam free
WT
Watt
25 W
BRANDESC
Brand description
INDA
ARTNUM
Article number
S770847
SDESCR1
Short description 1
INDA Sp.arr.sag.c/luce S770847
SDESCR2
Short description 2
CLAIRE EASY L42xH75.5xP3
ARTDESC
Article description
Brand: INDA Serie: CLAIRE EASY Specchio d arredo sag. con luce Prod. No.: S770847 L42xH75.5xP3
INTERCODE
International Code
EAN-13:8021586921765
ARTTYPE
Article type
Standard article
STAT
State
Current
VAR
Variant Characteristics
0
WIDTH
Width
42 cm
DEPTH
P
3.5 cm
WEIGHT
Weight
6 Kg
SER
Serie
Claire easy
LINE
Line
Mirrors with light
MOD
Model
S770847
INTRACODE
Intrastat code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S77