??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-IWM.10 - Insulation monitoring relay
Bill of material
ABB - 1SVR470670R1000 + CM-IWM.10
TYPE
Type
CP-IWM.10
DES
Description
Insulation monitoring relay
PN
Product Id
1SVR470670R1000
EXTTYPE
Extended Product Type
CM-IWM.10
DESCLONG
Long Description
CM-IWM.10 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-2MOhm, 24VDC, System leakage capacitance up to 1000 µF, provides best and up to date insulation monitoring of modern IT systems in an optimum and state of the art way fulfilling the relevant standards. The device can be used in the most flexible way for AC, DC and AC/DC systems even with large leakage capacity to earth (PE). The adjustment of the setting values is simple and user friendly done on 2 rotary switches on the front of the device. Via LEDs the measured value, device parameters and device status are indicated easy to read.
INTNO
International product number
4013614515316
MANUID
Product number of the Manufacturer
1SVR470670R1000
EF003961
Type of electric connection
Screw connection
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
24 - 24 V
EF008242
Voltage type for actuating
DC
EF003340
With detachable clamps
false
EF000030
Function
For mixed system
EF003977
Rated voltage
0 - 690 V
EF001663
Rated frequency
16 - 1000 Hz
EF003419
Line capacity
1000 µF
EF008202
Response value impedance 1
20 - 2000 kOhm
EF008203
Response value impedance 2
- - - kOhm
EF003422
Indication of insulation value
true
EF003423
Error registration possible
true
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF000008
Width
90 mm
EF000040
Height
90 mm
EF000049
Depth
121 mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page