??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-IWx - Insulation Monitors
Bill of material
ABB - 1SVR740670R0200 + CM-IWS.2P Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Insulation monitor
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003961
Type of electric connection
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF003340
With detachable clamps
false
EF000030
Function
EF003977
Rated voltage
V
EF001663
Rated frequency
15 - 400 Hz
EF003419
Line capacity
µF
EF008202
Response value impedance 1
kOhm
EF008203
Response value impedance 2
- - - kOhm
EF003422
Indication of insulation value
false
EF003423
Error registration possible
true
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
EF000008
Width
mm
EF000040
Height
85.6 mm
EF000049
Depth
mm
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type