??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SMC
Description
CM2-Z 10/11/21/22 - Air Cylinder Clean Series
Bill of material
10-CM2B40-25Z
TYPE
Clean/Copper-fluorine and silicon-free + Low Particle
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
THREAD
Port thread type
CUSHION
Cushion
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
RODT
Rod end thread
THREAD2
Thread on/off