您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
CMFBF8-15
Misumi
metric
12_bearing_holders/bearing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/12_bearing_holders/cmff_asmtbl.prj},{NB=CMFBF8-15},{MATB=1},{STB=1},{CFS=F},{DD=8},{HH=15},{D=19},{T=12},{L1=24},{L=38},{DD1=9.5},{DD2=5.5},{TT=6.5},{MAC=8},{PITCH=1.25},{BAC=13},{TAC=6.8},{PPATH=cmff/cmff_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Misumi
Description
CMFBF, CMFF, CMFSF, CMFBU, CMFU, CMFSU - Cam Followers with Brackets - Block
Bill of material
CMFBF8-15
PN
Part Number
CMFBF8-15
CMFBF8-15
MATB
Material of Bracket
1045 Carbon Steel
304 Stainless Steel
1045 Carbon Steel
304 Stainless Steel
STB
Surface Treatment of Bracket
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
CFS
Cam Follower Shape
Flat Shape
Crown Shape
Flat Shape
Crown Shape
DD
d
8
8
mm
HH
h 1mm Increment
mm
Enter value for HH
h 1mm Increment
mm
cm
inch
ft
確定
D
19
19
mm
H
22
22
mm
T
12
12
mm
L1
24
24
mm
L
38
38
mm
DD1
d1
9.5
9.5
mm
DD2
d2
5.5
5.5
mm
TT
t
6.5
6.5
mm