??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
CNF - Large lead
Bill of material
CNF2040-6ZZ+118LC7T
MN
Model No.
QZ
QZ option
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported shaft end shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.0 mm
NL
Nut length
FL
Length of Fixed side shaft end shape
0.000 mm
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides) (Note 1
mm
NOTE1
Note 1
ACC
Accuracy Symbol
PN
Position of Nut (0 - Stroke)
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-