??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
CNVL-3H - Terminal module
Bill of material
CNVL-3H
MOD
Identity number
CNVL-3H
C
69.5 mm
D
46 mm
E
12 mm
F
29 mm
H
78 mm
I
11.5 mm
M
4.3 mm
N
14 mm
O
5 mm
P
6 mm
Q
32 mm