??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
CNVL-3I3 - Intermediate pneumatic Module - 3 positions
Bill of material
CAMOZZI CNVL-3I3_2
MOD
Ident number
CNVL-3I3
B
23 mm
D
46 mm
E
12 mm
F
29 mm
H
78 mm
L1
69 mm
N
14 mm