??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
CNVL-4H - Terminal module 4H
Bill of material
CNVL-4H
MOD
Ident number
CNVL-4H
C
88.0 mm
D
60 mm
E
14 mm
F
29 mm
H
98 mm
I
13.0 mm
M
4.300 mm
N
14 mm
O
5 mm
Q
38 mm
G
G1/2