??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bradley
Description
Coat Hook Acorp 917
Bill of material
coat_hook_acorp_917_917
VARIANTNAME
917
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
64.000
MATERIAL
Material
Stainless Steel
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
1.250
HEIGHT
Height
2.390
DEPTH
Depth
1.050
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Coat Hooks
OMNICLASSCODE
OmniClass Code
23.21.15.19.13
MODELINGCODE
Modeling Code
n/a
MODEL
Model
917
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Hat and Coat Racks
MASTERFORMATNUMBER
MasterFormat Number
10 57 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Clothes Hook
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No