??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column and plate connector - -
Bill of material
363300
BEST
Order No.
363300
B
Width
25 mm
H
height
12 mm
L
Length
100 mm
BS
Description
Informacje dodatkowe
Infortext