??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WISKA
Description
COMBI 607 - COMBI 607
Bill of material
10102628
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
CADINFO
CAD-data information
RAL
RAL colour
CD
Cable diameter
mm
LBH
LxBxH
mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
NOTE1
Remarks 1
IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
mm²
CNSQUANTITY
Packing unit
3 VPE
INFO
Website
HTML
WEIGHT
Weight
kg