您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
combination unit acorp 591
Bradley
Washroom Accessories
Combination Units
Combination unit 591
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/combination_units/combination_unit_591/combination_unit_acorp_591.prj},{NB=Washroom_Accessories - Combination_Units - combination_unit_591 - combination_unit_acorp_591 - combination_unit_acorp_591},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{DEFAULTELEVATION=48.000},{PARTITIONTHICKNESS=1.562},{PAPERPRODUCTVISIBILITY=1.000},{WIDTH=17.125},{HEIGHT=30.625},{FIXEDFLANGESIDEPROJECTION=1.250},{DEPTH=4.500},{VOIDWIDTH=15.375},{VOIDHEIGHT=28.875},{SPINDLEVISIBILITY=0.000},{PARTITIONCONSTRICTOR=1.562},{FLANGEWIDTH=1.000},{NAME=combination_unit_acorp_591},{INAME=combination_unit_acorp_591},{RFAFILE=combination_unit_acorp_591},{SHA256=TFM6hHHasDN7eAO/5OB6jwIqSzbo3TTcGdZHWv3aOtM=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Combination unit acorp 591
Bill of material
combination_unit_acorp_591
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
48.000
PARTITIONTHICKNESS
Partition Thickness
1.562
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1.000
WIDTH
Width
17.125
HEIGHT
Height
30.625
FIXEDFLANGESIDEPROJECTION
Fixed Flange Side Projection
1.250
DEPTH
Depth
4.500
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Toilet and Bath Specialties
OMNICLASSCODE
OmniClass Code
23.31.25.00
MODELINGCODE
Modeling Code
n/a
MODEL
Model
591-000000
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Combination Unit
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDWIDTH
Void Width
15.375
VOIDHEIGHT
Void Height
28.875
SPINDLEVISIBILITY
Spindle Visibility
0.000
PARTITIONCONSTRICTOR
Partition Constrictor
1.562
FLANGEWIDTH
Flange Width
1.000