您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
System M heat pump Comfort plus Cooling Indoor unit-M22864
Glen Dimplex
Heat Pump Air-to-water Split
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dimplex/heat_pump_air_to_water_split/comfort_plus_cooling_asmtab.prj},{NB=System M heat pump Comfort plus Cooling Indoor unit_M22864-(architecture350-id-2-2-2-0)},{SA700ID05=6.50},{SA700ID06=4.20},{SA700ID07=1.55},{SA700ID08=6.00},{SA700ID11=1},{SA700ID18_=1},{SA700ID21=6.90},{SA700ID22=1},{SA700ID23=0},{SA700ID24=55},{SA700ID28=60},{SA700ID36_=1},{SA810ID03=M22864},{P=9-16},{INFO=https://glendimplex.de/produktfinder/produkt/16IHCIAOC6D1030},{UNITVIS=Indoor},{COOLINGVIS=D: In zwei Wohneinheiten},{OUTCOLORVIS=Wood},{TANKVIS=355l tank},{BIVMODVIS=MBRM bivalent module},{MIXMODVIS=2 mixer modules},{PPATH=parts/comfort/comfort_plus_cooling_asmtpl.prj},{SA010ID01=010},{SA010ID02=22},{SA010ID03=200111},{LODDEST=architecture},{LODLEVEL=350},{SA700ID09=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 288
HELP_VARIABLE
Company
Glen Dimplex
Description
Comfort plus Cooling - System M heat pump Comfort plus Cooling
Bill of material
System M heat pump Comfort plus Cooling Indoor unit-M22864
TYP
Type
System M heat pump Comfort plus Cooling Indoor unit
System M heat pump Comfort plus Cooling Indoor unit
SA810ID03
Manufacturer order number
M22864
M22864
P
Power
9-16
kW
UNIT
Unit
id
id
TANK
2
2
MIXMOD
Mixer modules
2
2
BIVMOD
Bivalent modules
2
2
LODLEVELX
LOD Level Help Variable
'350','350','200','200'
INFO
Web
https://glendimplex.de/produktfinder/produkt/16IHCIAOC6D1030
COOLINGVIS
Cooling
D: In two residential units
D: In two residential units
OUTCOLORVIS
Color
Wood
Wood
SA010ID02
Sheet number of the guideline
22
SA010ID03
Date of issue (month) of the standard
200111
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA100ID04
Application
heating, cooling, and drinking water heating
SA110ID04
Type
air/water
SA200ID03
Heat source
Outside air
SA300ID03
Backup heat/energy source
electrical energy
SA400ID03
Design
split
SA450ID03
Place of Installation
indoor/outdoor
SA460ID03
Heat pump output control
modulating
SA500ID03
Heat pump drive energy
electrical energy
SA550ID03
Functional principle
compression
SA700ID04
product name
Comfort Plus Cooling 16IHCIAOC6
SA700ID05
heating output
6.50
kW
SA700ID06
coefficient of performance
4.20
SA700ID07
input power heat pump
1.55
kW
SA700ID08
power of electric backup heating
6.00
kW
SA700ID11
index to record type 200 Heat source
1
SA700ID12
refrigerant used
R410A
SA700ID15
degree of protection according to DIN EN 60529
IP 21
SA700ID18
drinking water heating via indirectly heated storage tank
yes
SA700ID21
cooling output
6.90
kW
SA700ID22
number of compressors
1
SA700ID23
stages
0
SA700ID24
sound power level(according to ErP for outdoors)
55
dB(A)
SA700ID25
degree of protection according to DIN EN 60529
IP 24
SA700ID26
Data according to DIN EN 255 / DIN EN 16147 or DIN EN 14511/ DIN EN 14825
DIN EN 14511
SA700ID27
electrical connection
1/N/PE 230V
SA700ID28
maximum supply temperature
60
°C
SA700ID33
product series
System M
SA700ID34
Global warming potential - GWP
2088
kgCO2-eq
SA700ID35
Filling quantity of the refrigerant
9.9
toCO2-eq
SA700ID36
design of refrigerant circuit
hermetisch geschlossen
SA7100701ID03
Type of dimensions
1
SA7100701ID04
Length
750
SA7100701ID05
Width
600
SA7100701ID06
Height
1400
SA7100701ID07
Mass
175
SA7100701ID08
Description
Innenteil
SA7100901ID03
Type of performance
1
SA7100901ID04
Vorlauftemperatur der WP
35
SA7100901ID06
Minimale Wärmequellentemperatur
-7
SA7100901ID07
Stage c)
1
SA7109101ID03
Wärmequellentemperatur
-7
SA7109101ID04
Rating
9.4
SA7109101ID06
COP/ERR
2.9
SA7101001ID03
Klimaverhältnisse
1
SA7101001ID04
Temperaturanwendung
1
SA7101001ID05
Wärmenennleistung Prated
9
SA7101001ID06
Jahreszeitbedingte Raumheizungsenergieeffizienz ηs
176
SA7101001ID07
Klasse für die jahreszeitbedingte Raumheizungsenergieeffizienz
10
SA7101401ID03
Kennziffer Betriebsweise
3
SA810ID04
DATANORM number
M22864
M22864
SA810ID10
Description/supplementary text for the order number
Wärmepumpen-System zum Heizen und Kühlen bestehend aus einer innen aufgestellten Hydraulikeinheit und einem Außenmodul, die über eine Last-, Kommunikations- und Kältemittelleitung miteinander verbunden werden. 16kW, Warmwasserspeicher 220l