??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Valves LQEc / LQEi - LQEc 8 24V-DC 3/2 IMP NPN
Bill of material
LQEc 8 24V-DC 3/2 IMP NPN
ARTNR
Part no.
10.05.11.00018
CNSORDERNO
Type
LQEc 8 24V-DC 3/2 IMP NPN
B
32 mm
B1
32.6 mm
D
d
4.41 mm
G1
G1/4"-F
G2
G3/8"-F
G3
M12x1-M
G4
M5-F
H
66.85 mm
H1
78 mm
H2
52 mm
H3
34.21 mm
H4
14 mm
H5
26.25 mm
L
107.6 mm
L1
110.35 mm
L2
13 mm
L3
17 mm
SW1
19 mm
SW3
14 mm
X1
32 mm
NS
Nominal size
8 mm
CV
Control valve
Double pilot valve
NFR
Nominal flow rate
109 l/min
NFR2
Nominal flow rate
7 m3/h
PC
Power consumption
3.2 W
DC
Voltage
24 V - DC
PR
Pressure range (operating pressure)
-0.9 ... 0.0 bar
OT
Operating temperature
0 ... 50 °C
IP
Protection type
IP 40
MASS
Weight
399 g
IODD
IO Device Description
10.05.11.00018
INFOTEXT
Infotext
Dimensions