??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aircomp
Description
complete Shut-off valve 15mm pilot - SV 3/8 050 15MM
Bill of material
0502600202
CODE
Code
REF
Reference
V
Version
Elettropilota 15 mm
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
2580 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G3/8” Pollici
CS
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
TS
Available voltage
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,3 Kg