??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Concealed N-12-2 - Concealed Series
Bill of material
N-12-2-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Concealed Series
PROFILE
Profile
N-12-2
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1.5" in. (38.1 mm) Inch
B
Cover Width
12" in. (305 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color