目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
424020016
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r14/conical_gears_type_a_r_1_4_mod2.prj},{NB=424020016},{MODULE=2},{Z=16},{CNSORDERNO=424020016},{DE=35.9},{DP=32},{A=24},{F=15},{DN=25},{D1=12},{DM=73.1},{L=23},{LM=8.5},{KG=0.08},{ANGLE=14.036}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:4 module 2 - Conical straight toothed gears type ''A''
Bill of material
424020016
MODULE
Module
2
Z
Number of teeth
16
16
CNSORDERNO
Order number
424020016
424020016
DE
De
35.9
35.9
mm
DP
Dp
32
32
mm
A
24
24
mm
F
15
mm
DN
Dn
25
25
mm
D1
12
12
mm
DM
dm
73.1
73.1
mm
L
23
23
mm
LM
Lm
8.5
8.5
mm
KG
0.08
0.08
kg