目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
444010015
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''B''
Conical gears type ''B'' ratio 1:4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_b/conical_gears_type_b_r14/conical_gears_type_b_r_1_4_mod1.prj},{NB=444010015},{MODULE=1.0},{Z=15},{CNSORDERNO=444010015},{DE=17.8},{DP=15.0},{A=17.2},{F=9.3},{DN=13.3},{D1=4},{DM=38},{L=0},{LM=7.7},{KG=0.02},{ANGLE=13.980}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''B'' ratio 1:4 module 1 - Conical straight toothed gears type ''B''
Bill of material
444010015
MODULE
Module
1.0
Z
Number of teeth
15
15
CNSORDERNO
Order number
444010015
444010015
DE
De
17.8
17.8
mm
DP
Dp
15.0
15.0
mm
A
17.2
17.2
mm
F
9.3
mm
DN
Dn
13.3
13.3
mm
D1
4
4
mm
DM
dm
38
38
mm
L
0
0
mm
LM
Lm
7.7
7.7
mm
KG
0.02
0.02
kg