??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
VOSS
Description
Connecting flange coupling reductions 3000 psi ZAKO - Standard series 250 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0513781900
BZ
Order no.
VK
Order Designation
BZ1
Order no. Part 1
BZ2
Order no. Part 2
BZ3
Order no. Part 3
INFO
Info
Catalogue
INFO2
Additional information
Info
RHR
d1 x s
mm
FG
Flange size
Inch
D2
Diameter
mm
D3
Diameter
mm
L2
Length l2, approximagte
mm
L3
Length l3
mm
I
Thread length i, approximate
mm
ZS
Cylinder screw (4x)
A
Length
mm
B
Width
mm
AM
Torque -10%
Nm
S1
Distance
mm
S2
Distance
mm