??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Lower Part SAOXM (Single Component) - SC-S 055 L
Bill of material
SCHMALZ 10.01.06.02746 SC-S 055 L
NAME
Name
10_01_06_02746
NNCUSTOM
SC-S 055 L
NTCUSTOM
Schmalz-Connector Schraube
NBCUSTOM
SC-S 055 L
LINACUSTOM
SC-S 055 L
ARTNR
Order number
10.01.06.02746
C124
dn
6.1 mm
C121
D
20.5 mm
C617
L3
2.5 mm
C1625
SW3
6 mm
C575
Weight
9.5 g