??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 055-AR G1/4-AG L
Bill of material
SCHMALZ 10.01.06.03165 SC-A 055-AR G1/4-AG L
NAME
Name
10_01_06_03165
NNCUSTOM
SC-A 055-AR G1/4-AG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 055-AR G1/4-AG L
LINACUSTOM
SC-A 055-AR G1/4-AG L
ARTNR
Order number
10.01.06.03165
C124
dn
5.1 mm
C120
D2
13 mm
C132
G1
G1/4"-AG
C111
L
2.5 mm
C110
L2
14.8 mm
C133
LG1
14.5 mm
C140
SW1
17 mm
C142
SW2
5 mm
C575
Weight
12.3 g