??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 045-AR G3/8-IG L
Bill of material
SCHMALZ 10.01.06.03132 SC-A 045-AR G3/8-IG L
NAME
Name
10_01_06_03132
NNCUSTOM
SC-A 045-AR G3/8-IG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 045-AR G3/8-IG L
LINACUSTOM
SC-A 045-AR G3/8-IG L
ARTNR
Order number
10.01.06.03132
C124
dn
6.9 mm
C120
D2
10.5 mm
C132
G1
G3/8"-IG
C111
L
17.2 mm
C110
L2
11 mm
C133
LG1
12 mm
C140
SW1
22 mm
C575
Weight
13.5 g