??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 045-AR RA L
Bill of material
SCHMALZ 10.01.06.03135 SC-A 045-AR RA L
NAME
Name
10_01_06_03135
NNCUSTOM
SC-A 045-AR RA L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 045-AR RA L
LINACUSTOM
SC-A 045-AR RA L
ARTNR
Order number
10.01.06.03135
C114
B
31.8 mm
C124
dn
6.9 mm
C120
D2
10.5 mm
C111
L
9.5 mm
C110
L2
11 mm
C618
L4
4.7 mm
C575
Weight
18.7 g