??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 055-AR RA L
Bill of material
SCHMALZ 10.01.06.03169 SC-A 055-AR RA L
NAME
Name
10_01_06_03169
NNCUSTOM
SC-A 055-AR RA L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 055-AR RA L
LINACUSTOM
SC-A 055-AR RA L
ARTNR
Order number
10.01.06.03169
C114
B
31.8 mm
C124
dn
8.9 mm
C120
D2
13 mm
C111
L
9.5 mm
C110
L2
14.8 mm
C618
L4
4.7 mm
C575
Weight
19.3 g