??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Sikla
Description
Beam Bracket TKO F 100/160 - Beam Bracket TKO F 100/160
Bill of material
113097
TYP
LODLEVEL
Level of detail
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
ARTNR
Part No.
MDG
Dim. of base plate
280x280x12 mm
LDG
Perforation of Mounting Plate
M12
G
Weight
kg
BG
Holes
AK
Cap
ANK
Anchor fastening
ANKT
Type of anchor
KM
Clamp mounting
KMT
For carrier width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSORT
Sorting key
237
CNSSUBPART
2