??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JUDO Wasseraufbereitung GmbH
Description
Contipure - Reinstwassersystem
Bill of material
CONTIPURE 250_8540030_0
SA010ID04
Manufacturer’s name
Judo Wasseraufbereitung GmbH
SA010ID03
Issue date (month) of the guideline
201601
SA700ID04
Valve assembly type
Wasserbehandlung/Entsalzung
SA810ID06
GTIN number
SA100ID04
Valve type
Absperrarmaturen
SA110ID04
Valve type designation
JUDO CONTIPURE
SA110ID05
Product main group
Entsalzung
SA200ID03
Body style
Durchgang
SA260ID03
Style variant
Ohne Entleerungsanschluss
SA300ID03
Body connection
Klebeanschluss
SA350ID03
Installation location
Trinkkaltwasser
SA700ID07
max. operating temperature
40 °C
SA700ID35
min. operating temperature
5 °C
SA700ID38
Volume flow
m³/h
SA700ID08
max. operating pressure
6 bar
MODELL
ARTNR
Artikle Nummer
SA700ID30
Product description
SA810ID03
Manufacturer’s reference number