??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Conveyor rollers - accessories
Bill of material
4010640#
ARTIKEL
Article description
TYPE
Type
BEST
Order-no.
A
38 mm
B
mm
C
mm
D
28 mm
E
M8 mm
F
17 mm
FK
100 N
CNSMASSEXACT
Weight
0.060 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097