??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM DA SERIES DC FILTERS
Bill of material
6609075-5
PN
Part Number
6609075-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6609075-5
TEINTERNALDESCRIPTION
TE Internal Description
6DAFP=F7977 S0
FILTERED
Filtered
Yes
FILTERTYPE
Filter Type
DC
INPUTTYPE
Input Type
High Current Pin
OUTPUTTYPE
Output Type
PCB Mount
TYPEOFCONNECTOR
Type of Connector
3-Pin
OUTPUTORIENTATION
Output Orientation
Right Angle
CURRENTRATINGA
Current Rating
6 A
VOLTAGEMAXVDC
Voltage Max
125 VDC
MOUNTSTYLE
Mount Style
Flanged
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-10 - 55 C
COMMENT
Comment
Use with accessory GA310, mating connector 36, 18 AWG