??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM SB SERIES SINGLE PHASE FILTERS
Bill of material
1-1609034-2
PN
Part Number
1-1609034-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1609034-2
TEINTERNALDESCRIPTION
TE Internal Description
6VSB1=F8330
FILTERED
Filtered
Yes
FILTERTYPE
Filter Type
Power Line
INPUTTYPE
Input Type
.250 FASTON
OUTPUTTYPE
Output Type
.250 FASTON
GROUNDCHOKEOPTION
Ground Choke Option
No
CURRENTRATINGA
Current Rating
6 A
LEAKAGECURRENTMAX120VAC60HZMA
Leakage Current Max (120VAC, 60Hz)
.75 mA
LEAKAGECURRENTMAX250VAC50HZMA
Leakage Current Max (250VAC, 50Hz)
1.25 mA
VOLTAGEMAXVAC
Voltage Max
250 VAC
MOUNTSTYLE
Mount Style
Bulkhead
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-10 - 40 C