??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCB150 - Coriolis Mass Flowmeter
Bill of material
FCB150.Y0.Y0.050R1.D4.A1.C.3.B1.M2.C
BESTNR
Order number
FCB150
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
SB
Special Operation Mode
DOK
Documentation Language
SENSOR
Pressure Rating of Sensor Secondary Containment
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
D
mm
B1
mm
K
mm
D4
mm
F
mm
D2
mm
N
L3
mm
A
mm
B
mm
C
mm
E
mm