??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCB430 - Coriolis Mass Flowmeter
Bill of material
FCB430_INCH.Y0.Y0.050R1.D4.A1.A.1.D1.G0.A
BESTNR
Order number
FCB430_INCH
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
ZAUS1
Additional Output 1
ZAUS2
Additional Output 2
ANZ
Integrated Digital Display (LCD)
SPRA
Device Display Language
DOK
Documentation Language
SB
Special Operation Mode
SENSOR
Pressure Rating of Sensor Secondary Containment
CABLE
Signal Cable Length
m
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
D
Inch
B1
Inch
K
Inch
D4
Inch
F
Inch
D2
Inch
N
L3
Inch
A
Inch
B
Inch
C
Inch
E
Inch