??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCB450 - Coriolis Mass Flowmeter
Bill of material
FCB450.Y0.Y0.050R1.D4.A1.C.3.D1.G0.A
BESTNR
Order number
FCB450
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
ZAUS1
Additional Output 1
ZAUS2
Additional Output 2
ANZ
Integrated Digital Display (LCD)
SPRA
Device Display Language
DOK
Documentation Language
SB
Special Operation Mode
SENSOR
Pressure Rating of Sensor Secondary Containment
CABLE
Signal Cable Length
m
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
D
mm
B1
mm
K
mm
D4
mm
F
mm
D2
mm
N
L3
mm
A
mm
B
mm
C
mm
E
mm