您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: ABB Automation
Created: 31.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
FCH150 INCH.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C
ABB Automation
Measurement & Analytics
Flow Measurement Products
Coriolis Mass Flowmeter (INCH / US)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_automation/2_meas_prod/3_flow/coriolis_inch/fch150_inch_asmtab.prj},{NB=FCH150_INCH.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C (PR4 SC0)},{BESTNR=FCH150_INCH},{DN=DN 50 / DN 40},{ZOLL=2 / 1-1/2},{EXP=Y0},{BAU=Y0},{DIAM=050E1},{PN=T1},{MAT=H2},{DURCH=C},{DICHT=3},{BAUM=B1},{AUS=M2},{EN=C},{ZERT=},{SB=},{DOK=},{TYP=},{TEMP=},{ET=},{DN1=050},{DN2=E1},{SENSOR=PR4},{CABLE=SC0},{AM=99.0},{BM=125},{CM=80},{PPATH=assemblies/cm_fch_130_150_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCH150 - Coriolis Mass Flowmeter
Bill of material
FCH150_INCH.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C
BESTNR
Order number
FCH150_INCH
DN
Meter Size / Connection Size
DN 50 / DN 40
DN 50 / DN 40
ZOLL
Meter Size / Connection Size
2 / 1-1/2
2 / 1-1/2
Inch
EXP
Explosion Protection Certification
General Purpose
ATEX / IECEx (Zone 2 / 22)
ATEX / IECEx (Zone 1 / 21)
cFMus version Class 1 Div. 2 (Zone 2 / 21)
cFMus version Class 1 Div. 1 (Zone 1 / 21)
General Purpose
ATEX / IECEx (Zone 2 / 22)
ATEX / IECEx (Zone 1 / 21)
cFMus version Class 1 Div. 2 (Zone 2 / 21)
cFMus version Class 1 Div. 1 (Zone 1 / 21)
BAU
Connection Design / Connection Box Material / Cable Glands
Integral, defined by Transmitter housing
Integral, defined by Transmitter housing
PN
Process Connection Type
Tri-Clamp acc. DIN 32676
Food industry fittings acc. DIN 11851
Tri-Clamp acc. DIN 32676
Food industry fittings acc. DIN 11851
MAT
Material of Wetted Parts
Stainless steel polished 316L (1.4404 / 1.4435)
Stainless steel polished 316L (1.4404 / 1.4435)
DURCH
Flow Calibration
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Flow forward +/- 0,10 % of flow rate, Gas 0,5 % of flow rate
Flow forward / reverse +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Flow forward / reverse +/- 0,10 % of flow rate, Gas 0,5 % of flow rate
Others
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Flow forward +/- 0,10 % of flow rate, Gas 0,5 % of flow rate
Flow forward / reverse +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Flow forward / reverse +/- 0,10 % of flow rate, Gas 0,5 % of flow rate
Others
DICHT
Density Calibration
Density 2 g/l
Density 1 g/l
Others
Density 2 g/l
Density 1 g/l
Others
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
Integral / Single compartment / Aluminium / 3 x M20 x 1,5
Integral / Single compartment / Aluminium / 3 x NPT 1/2 in.
Integral / Single compartment / Stainless Steel / 2 x M20 x 1,5
Integral / Single compartment / Stainless Steel / 2 x NPT 1/2 in.
Integral / Single compartment / Aluminium / 3 x M20 x 1,5
Integral / Single compartment / Aluminium / 3 x NPT 1/2 in.
Integral / Single compartment / Stainless Steel / 2 x M20 x 1,5
Integral / Single compartment / Stainless Steel / 2 x NPT 1/2 in.
AUS
Outputs
MODBUS, 2 digital outputs (passive)
MODBUS, 2 digital outputs (passive)
EN
Power Supply
11 ... 30 V DC
11 ... 30 V DC
ZERT
Certificates
-
Test report 2.2 acc. EN 10204 confirmation of material
Material monitoring with inspection certificate 3.1 acc. EN 10204
Material monitoring with inspection certificate 3.2 acc. EN 10204
Material monitoring NACE MR 01-75 with inspection certificate 3.1 acc. EN 10204
Declaration of compliance with the order 2.1 acc. EN 10204
Inspection certificate 3.1 acc. EN 10204 for visual, dimensional and functional test
Inspection certificate 3.1 acc. EN 10204 for positive material identification PMI
Pressure test acc. AD2000
Test package (pressure test, non-destructive test, welder & welding procedure certificate)
Inspection certificate 3.1 acc. EN 10204 for NDE of welds
Certificate of compliance for calibration 2.1 acc. EN 10204
Inspection certificate 3.1 acc. EN 10204 for positive material identification PMI (inlclusive heat analysis)
Others
-
Test report 2.2 acc. EN 10204 confirmation of material
Material monitoring with inspection certificate 3.1 acc. EN 10204
Material monitoring with inspection certificate 3.2 acc. EN 10204
Material monitoring NACE MR 01-75 with inspection certificate 3.1 acc. EN 10204
Declaration of compliance with the order 2.1 acc. EN 10204
Inspection certificate 3.1 acc. EN 10204 for visual, dimensional and functional test
Inspection certificate 3.1 acc. EN 10204 for positive material identification PMI
Pressure test acc. AD2000
Test package (pressure test, non-destructive test, welder & welding procedure certificate)
Inspection certificate 3.1 acc. EN 10204 for NDE of welds
Certificate of compliance for calibration 2.1 acc. EN 10204
Inspection certificate 3.1 acc. EN 10204 for positive material identification PMI (inlclusive heat analysis)
Others
SB
Special Operation Mode
-
Standard + DensiMass concentration measurement
Standard + FillMass filling function
VeriMass - Meter verification
-
Standard + DensiMass concentration measurement
Standard + FillMass filling function
VeriMass - Meter verification
DOK
Documentation Language
-
German
English
Language package Western Europe / Scandinavia
Language package Eastern Europe
Others
-
German
English
Language package Western Europe / Scandinavia
Language package Eastern Europe
Others
TYP
Device Identification Plate
-
Stainless steel plate with TAG no.
Others
-
Stainless steel plate with TAG no.
Others
TEMP
Ambient Temperature Range
Standard
-40 ... 70 °C (-40 ... 158 °F)
Standard
-40 ... 70 °C (-40 ... 158 °F)
ET
Extended Tower Length
Standard
Tower length extension - meter insulation capability
Standard
Tower length extension - meter insulation capability
DA
1.99
1.99
DI
1.50
1.50
Inch
L3
30.04
30.04
Inch
A
3.90
3.90
Inch
B
4.92
4.92
Inch
C
3.15
3.15
Inch
E
13.94
13.94
Inch