??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCH150 - Coriolis Mass Flowmeter
Bill of material
FCH150.Y0.Y0.050E1.T1.H2.C.3.B1.M2.C
BESTNR
Order number
FCH150
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
SB
Special Operation Mode
DOK
Documentation Language
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
DA
DI
mm
L3
mm
A
mm
B
mm
C
mm
E
mm