??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP6 - Compact heavy duty pushbutton
Bill of material
ABB - 1SFA619105R1072 + CP6-10G-11 Heavy Duty Pushbutton
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000190
Colour button
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF001142
Suitable for illumination
false
EF007447
Switching function latching
false
EF001407
Spring-return
true
EF006522
Supply voltage lamp
300 V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005474
Degree of protection (IP)
IP67/IP69K
CTN
Customs tariff number
8536501999
WEBLINK
Deeplink product page
Link to product detail page