You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
中文
English (United States)
CPLB-D4-L8
A&T-3D Gallery
zonghe
xiaolingjian
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aiante/zonghe/xiaolingjian/cplb.prj},{NB=CPLB-D4-L8},{CODE=CPLB},{MAT=SUJ2},{YD=48HRC~},{D=4.0},{L=8.000},{L1=8,10,15,20,25,30,35,40,45,50},{E=1.5},{PDF=cplb.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPLB - 直杆球面型圆柱销/锥杆锥角型圆柱销--嵌入型
Bill of material
CPLB-D4-L8
CNSORDERNO
Bestellnummer
CPLB-D4-L8
CPLB-D4-L8
CODE
代号
CPLB
MAT
材质
SUJ2
YD
表面硬度
48HRC~
D
4.0
4.0
mm
L
8.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
8.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
mm
E
1.5
1.5
mm
PDF
pdf
cplb.pdf