??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ESYLUX
Description
CPS / ELX - Security light
Bill of material
EN10077067 - ELX EL LED CPS SM
ARTNR
Item number
EN10077067
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10077067 - ELX EL LED CPS SM
GKAT
Device category
Security light
PRODB
Product description
Escape route light for connecting to central, uninterrupted power supply/power supply systems. Self control of the light with coloured status indicator. Plug-in terminal with through-wiring function. Optimised for wall mounting. Other mounting options with a wide range of accessories (not included). UV-stabilised polycarbonate housing.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
388 mm
B
Width
148 mm
H
Height/Depth
46 mm
GEW
Weight
546 g
FAR
Colour
white, similar to RAL 9016
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
5...+35 °C
NENNSP
Nominal voltage
24 - 230 V AC
EINSTR
In-rush current
16,6 A / 233 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
AWINK
Beam angle
112°
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
3 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
3 W
LICHTS
Luminous flux
200 lm
LICHTA
Light output
66 lm/W
AUTSEL
Automatic testing
false
STATUS
Status display
by LED
EINSP
Power supply system
Central (common battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10077067
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10077067
LDT
en10077067.ldt
EF000233
Power supply system
zentral (Zentralbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF009349
Rated luminous flux according to IEC 62722-2-1
200 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
148 mm
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
46 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
388 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
24 V
EF001391
Pin number
4
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff opal
EF004258
Number of lamp heads
1
EF000030
Function
Rettungswegbeleuchtung
EF011954
Luminous flux in standby mode
200 lm
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
false
EF000003
Installation type
Aufbau/Einbau
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest