??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWCK, CPSHCK - Couplings - High Rigidity Disk Type (Outer Dia. 65) - For Servo Motors - One Side Clamping, One Side Key Groove
Bill of material
CPSWCK65-15-15
PN
Part No.
CPSWCK65-15-15
TS
Type Selection
MATB
Material of Body
1045 Carbon Steel
MATD
Material of Disk
301 Stainless Steel CSP
AC
Accessories
Clamp Bolts, Set Screws
D
65 mm
DD1
d1 Selection
mm
DD2
d2 Selection
mm
LBS
Clamp Bolt Size
M6x20
T
Clamp Bolt Tightening Torque
15.7 N*m