??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWMK, CPSHMK - Couplings - High Rigidity Disk Type (Outer Dia. 65) - For Servo Motors - One Side Clamping Keyless, One Side Key Groove
Bill of material
CPSWMK65-15-15
PN
Part No.
CPSWMK65-15-15
TS
Type Selection
MATB
Material of Body
1045 Carbon Steel
MATD
Material of Disk
301 Stainless Steel CSP
AC
Accessories
Clamp Bolts, Lock Bolts, Set Screws
D
65 mm
DD1
d1 Selection
mm
DD2
d2 Selection
mm
L1
26.5 mm
L2
5.5 mm
D1
41 mm
PCD
P.C.D.
29 mm
LBS
Lock Bolt Size
M5x25
T1
Lock Bolt (Clamping Keyless) Tightening Torque
6.0 N*m
CBS
Clamp Bolt Size
M6x20
T2
Clamp Bolt (Clamping) Tightening Torque
15.7 N*m