??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
SMC Corporation
Description
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
Bill of material
CQ2B40-5DZ
BORE
Bore size
mm
FORM
Form
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
SWSIGN
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
THREAD
Port thread type
BODY
Body option
BOLT
Mounting bolt
BRACKET
Rod end bracket
STOP
Stroke option
COM
Comment
-
OMSC
Made to order: With scraper/Rod end length extended 10mm
OMSC2
Made to order: Cold/Heat resistant specification
OMSC3
Made to order: Low-speed specification
OMSC4
Made to order: Stainless steel
OMSC5
Made to order: Double clevis/Double knuckle joint
OMSC6
Made to order: With boss on rod end
OMSC7
Made to order: Grease for food processing machines
OMSC8
Made to Order: Spatter resistant specification
THREAD2
Thread on/off