??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SMC
Description
CQ2W-Z/CDQ2W-Z - Compact Cylinder: Large Bore Size Double Acting,Double Rod
Bill of material
CQ2WB125-10DCZ
BORE
Bore size
mm
MOUNT
Mounting type
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
TYPE
Type
(W) Double rod
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
CUSHION
Cushion
(C) Rubber bumper
BODY
Body option
STOP
Stroke option
COM
Comment
-
OMSC
Made to Order
THREAD2
Thread on/off