??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SMC
Description
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
Bill of material
CQSB20-5D
BORE
Bore Size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
NUMBER
Number of auto switches
LUB
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
BODY
Body option
STOP
Stroke option
COM
Comment
-
OMSC1
Made to order 1:Heat-resistant / cold-resistant specification
OMSC2
Made to order 2:Low speed specification
OMSC3
Made to order 3:Special material
OMSC4
Made to order 4:With boss in rod side
OMSC5
Made to order 5:Grease for food processing equipment specification
OMSC6
Made to order 6:With concave shape end boss on the cylinder tube head side
OMSC7
Made to order 7:With split pins for double clevis pin/double knuckle joint pin and flat washers
THREAD
Thread on/off
TH
mm
G
mm